I/O Systems

Modular fieldbus I/O systems map the signal requirements of each application precisely and highly efficiently thanks to the individual composition of the electronic modules. They offer the advantages of a high level of intelligence, individualization and flexibility. In addition, modular systems shorten planning and commissioning times in project work and allow parallel connection to OT and IT networks.

The Turck BL20 I/O system is optimized for use in the control cabinet. BL67 is the equivalent of decentralized automation directly in the field. The highly available I/O system excom is designed and certified to meet the highest requirements in terms of availability and explosion protection in process automation, especially in the pharmaceutical, chemical, oil or gas industries.

BL20 – Modular I/O System for Control Cabinet Installation

BL67 – Modular I/O System for Use in the Field

excom I/O in the I&C Room – Space-saving I/O System for Central Installation

excom for Zone 1 and Zone 2 – Remote I/O System Kit for Remote Installation in the Field

Predicitve Maintenance in Hazardous Locations

00:0000:00

spaceplay / pause

qunload | stop

ffullscreen

shift + slower / faster

volume

mmute

seek

 . seek to previous

126 seek to 10%, 20% … 60%

Turck's excom Ethernet gateways transfer selected data to local servers, the Turck cloud or other cloud services, ensuring high transparency and security.

Elevator Pitch: excom Ethernet Gateway for Zone 2

00:0000:00

spaceplay / pause

qunload | stop

ffullscreen

shift + slower / faster

volume

mmute

seek

 . seek to previous

126 seek to 10%, 20% … 60%

Turck's excom Gateway GEN-3G brings signals from zone 0 with high data rates into control systems.

Best Practice

excom I/O System Creates Space in the I&C Room

At Chevron Phillips Chemicals, excom has saved a lot of space in the I&C room. The I/O system integrates explosion isolation, which previously took up a lot of space in separate control cabinets. The completely pre-wired switch cabinet with excom racks meant that the system could be replaced in a very short time. 

Distributed Signal Processing

Turck offers a suitable I/O system for signal connection for every application: As a central I/O solution in the I&C room or as remote I/O in the field. All I/O systems are among the most compact of all their competitors.

More related applications

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top