Sales: +49‍ 208‍ 4952-380 | Technical: +49‍ 208‍ 4952-390

Safety I/O Modules

For safety-related applications, TURCK offers IP67 block I/O modules with safe digital inputs and universal digital channels that can be used as inputs or outputs. The modules also feature non-safe universal digital channels and IO-Link master ports. This allows connection of standard I/Os and IO-Link devices to an IP67 fieldbus module - in addition to the safety inputs and outputs. Via the IO-Link IO hubs, up to 32 more universal digital signals can be connected.

Compact PROFIsafe / PROFINET Block I/O Module

Safe Digital Inputs and Outputs, Standard Universal Digital Channels, IO-Link Master Ports
Type: TBPN-L1-FDIO1-2IOL
ID number: 6814053

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide