Encoders

Encoders are used for any application where rotation speed, sense, position, angle and length are monitored. The Turck range comprises contactless and conventional encoders in various designs, graduated in a range of sizes from 24 up to 102 mm diameter, as versions for incremental or absolute position detection, as hollow or solid shaft variants. Vibration resistance and robustness without compromise are prerequisites for reliable operation of the devices, even in demanding environments.

Innovative technology: Contactless encoders QR24 and QR20 are based on the inductive measuring principle. Users benefit from the wear-free design and interference immunity.

RI – Completely Contactless, Inductive Encoders

RE – Conventional Encoders for Different Applications

Designed for Agriculture

00:0000:00

spaceplay / pause

qunload | stop

ffullscreen

shift + slower / faster

volume

mmute

seek

 . seek to previous

126 seek to 10%, 20% … 60%

Miniature encoder Ri360-QR20 – contactless, wear-free and permanently sealed.

Elevator Pitch: IO-Link Encoders

00:0000:00

spaceplay / pause

qunload | stop

ffullscreen

shift + slower / faster

volume

mmute

seek

 . seek to previous

126 seek to 10%, 20% … 60%

The IO-Link encoders offering the perfect match between position feedback and additional valuable information. 

Best Practice

Industrial Potato Processing with a QR24 Encoder

Potato processor Schaap Holland B.V. supplies 45,000 tons of potatoes to trade and gastronomy each year. Processes such as sorting, washing and peeling must therefore run smoothly. In order to avoid the mechanical wear of conventional encoders, the Dutch company now relies on Turck's QR24 encoder. The encoder reliably detects the speed of a central motor on a buffer conveyor.

Contactless Encoder Detects the Projection Angle of a Crop Sprayer

The spraying arms of crop sprayers must always be at the correct angle when applying crop protection agents. Turck's QR20 encoder enables their dynamic and fault-free alignment. The contactless encoder permanently records the projection angle of the folded-out spraying arms – even during shocks and high vibration stress.

Filter

Encoder line:
Output type:
Shaft Type:
Shaft diameter D (mm):
Construction size:

More filter criteria

Products

Product group: Encoders

Search results: 1104

Page 1 of 111
1 2 3 4 5 6 7
  • Compact and robust housing
  • Versatile mounting options
  • Status displayed via LED
  • Immune to electromagnetic interference
  • 16 bits singleturn
  • Process value in 32 bit IO-Link telegram
  • 3 error bits
  • 16 bits singleturn
  • 13 bits multiturn
  • 15…30 VDC
  • M12 × 1 male connector, 4-pin

  • Compact, rugged housing
  • Many mounting possibilities
  • Status displayed via LED
  • Immune to electromagnetic interference
  • 1024 pulses per revolution (default)
  • 360, 512, 1000, 1024, 2048, 2500, 3600, 4096, parametr. via Easy-Teach
  • Free parametrization of the pulse number in the range from 1 to 5000 via PACTware
  • Position of z-track set via Easy-Teach
  • Burst function, absolute angular position output incrementally per Easy-Teach pulse
  • 10…30 VDC
  • Male M12 x 1, 8-pin
  • Push-pull A, B, Z, A (inverse), B (inverse)

  • Compact, rugged housing
  • Many mounting possibilities
  • Status displayed via LED
  • Positioning element and aluminium ring not incl.
  • CANopen interface
  • Baud rate 10 kbps up to 1 Mbps; Factory setting: 125 kbps
  • Node address 1 to 127; Factory setting 3
  • Terminating resistor switched in via CANopen device access
  • Immune to electromagnetic interference
  • 10 … 30 VDC
  • M12 x 1 male, 5-pin, CAN in, CAN out
  • Acc. to CiA DS-301, CiA 305, CiA 406

  • Rectangular, plastic
  • Compact and robust housing
  • Versatile mounting possibilities
  • Positioning element P1-RI-QR20 included in delivery
  • For vehicle board nets, 12 V and 24 V
  • Increased interference immunity 100 V/m following the e1 type approval
  • Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
  • Extended temperature range
  • High protection class IP68/IP69K
  • Protection against salt spray and rapid temperature changes
  • Measuring range displayed via LED
  • Immune to electromagnetic interference
  • Resolution: 0.09°
  • 3‐wire, 8…30 VDC
  • Analog output 0.5…4.5 V
  • Output 5 V (typ.) where there is no RLC coupling

  • Rectangular, plastic
  • Compact and robust housing
  • Versatile mounting possibilities
  • Positioning element P1-RI-QR20 included in delivery
  • High protection class IP68/IP69K
  • Protection against salt spray
  • Measuring range displayed via LED
  • Immune to electromagnetic interference
  • 0.09° resolution
  • 3‐wire, 15…30 VDC
  • Analog output 4…20 mA
  • Output 22 mA (typ.) where there is no RLC coupling
  • M12 × 1 male connector, 4-pin

  • Rectangular, plastic
  • Compact and robust housing
  • Versatile mounting possibilities
  • Positioning element P1-RI-QR20 included in delivery
  • For vehicle board nets, 12 V and 24 V
  • Increased interference immunity 100 V/m following the e1 type approval
  • Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
  • Extended temperature range
  • High protection class IP68/IP69K
  • Protection against salt spray and rapid temperature changes
  • Measuring range displayed via LED
  • Immune to electromagnetic interference
  • Resolution: 0.09°
  • 3‐wire, 8…30 VDC
  • Analog output 0.5…4.5 V
  • Output 5 V (typ.) where there is no RLC coupling

  • Rectangular, plastic
  • Compact and robust housing
  • Versatile mounting possibilities
  • Positioning element P1-RI-QR20 included in delivery
  • For vehicle board nets, 12 V and 24 V
  • Increased interference immunity 100 V/m following the e1 type approval
  • Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
  • Extended temperature range
  • High protection class IP68/IP69K
  • Protection against salt spray and rapid temperature changes
  • Measuring range displayed via LED
  • Immune to electromagnetic interference
  • Resolution: 0.09°
  • 3‐wire, 8…30 VDC
  • Analog output 0.5…4.5 V
  • Output 5 V (typ.) where there is no RLC coupling

  • Rectangular, plastic
  • Compact and robust housing
  • Versatile mounting possibilities
  • Positioning element P1-RI-QR20 included in delivery
  • For vehicle board nets, 12 V and 24 V
  • Increased interference immunity 100 V/m following the e1 type approval
  • Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
  • Extended temperature range
  • High protection class IP68/IP69K
  • Protection against salt spray and rapid temperature changes
  • Measuring range displayed via LED
  • Immune to electromagnetic interference
  • Resolution: 0.09°
  • 3‐wire, 8…30 VDC
  • Analog output 0.5…4.5 V
  • Output 5 V (typ.) where there is no RLC coupling

  • Compact, rugged housing
  • Many mounting possibilities
  • Status displayed via LED
  • Immune to electromagnetic interference
  • Position of z-track can be set via Easy-Teach
  • Burst function, absolute angular position output incrementally via Easy-Teach pulse
  • 10…30 VDC
  • Male M12 x 1, 8-pin
  • Push-pull A, B, Z, A (inverse), B (inverse)

  • Rectangular, plastic
  • Compact and robust housing
  • Versatile mounting possibilities
  • Positioning element P1-RI-QR20 included in delivery
  • For vehicle board nets, 12 V and 24 V
  • Increased interference immunity 100 V/m following the e1 type approval
  • Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
  • Extended temperature range
  • High protection class IP68/IP69K
  • Protection against salt spray and rapid temperature changes
  • Measuring range displayed via LED
  • Immune to electromagnetic interference
  • Resolution: 0.09°
  • 3‐wire, 8…30 VDC
  • Analog output 0.5…4.5 V
  • Output 5 V (typ.) where there is no RLC coupling

Page 1 of 111
1 2 3 4 5 6 7
Maximum number of products for comparison has been reached.

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top