Sales: +49‍ 208‍ 4952-380 | Technical: +49‍ 208‍ 4952-390

Accessories

For the operation, programming and commissioning of the HMI controls and programmable gateways, TURCK offers a selection of different accessories. These include memory cards and programming or service cables in a variety of versions. In addition to standard USB cables and extensions, also an active USB extension is available to bridge larger distances.

USB 2.0 cable

A-male on B-male 1.8 meter
Type: USB 2.0 CABLE 1.8M
ID number: 6827387

USB 2.0 extension

A-male on A-female 5 meter
Type: USB 2.0 EXTENSION 5M
ID number: 6827389

USB 2.0 extension active

A-male on A-female 5 meter
Type: USB 2.0 EXTENSION ACTIVE 5M
ID number: 6827390

2GB SD card

Type: SD CARD 2GB
ID number: 6828025

USB 2.0 cable

A-male on MINI B-male 1.5 meter
Type: MINI USB 2.0 CABLE 1.5M
ID number: 6827388

Accessories for BL20 and BL67

RS232 adapter cable for the BL67/BL20 service interface
Type: I/O-ASSISTANT-KABEL-BL20/BL67
ID number: 6827133

USB-RS232 adapter

Type: USB-2-RS232 II
ID number: 7504030

Industrial Ethernet Cable

PUR Cable Sheath, 4-pin
Type: RSSD-RJ45-441-2M/S2174
ID number: 6915781

TX500 HMI / PLC Series

Plug-in Modules
CANopen Manager
Type: TX-CAN
ID number: 6828210

TX500 HMI / PLC Series

Plug-in Modules
8 DI, 6 DO, 1 Relay Output
Type: TX-IO-DX06
ID number: 6828203

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide