Product  DX80N2Q45TH

Radio transmission system

Base Unit for Serial Sensors

Order number: 3026123
    • Protection class IP67
    • Frequency range: 2.4…2.4835 GHz
    • Radio range: 1 km
    • Transmission power: 63 mW EIRP
    • Inputs: serial interface for a temperature and humidity sensor type M12FT(H)4Q
    • Outputs: red and yellow LED display
    • Operating voltage: 3.6…5.5 VDC
    • 2 integral AA 3.6 V Li-ion batteries
    • Current consumption: ≤ 100 µA

General data

EAN 662488261238
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 85176200
Country of origin US
Weight 297 g

Technical Data

Function Amplifier
Device type Wireless sensor
Construction type designation Q45
Design Rectangular
antenna connection intern (Leiterschlaufe)
Protection class IP67
runs with battery ja

Select Country

Turck worldwide